Daikin Altherma hybrid heat pump

The natural combination

Discover the advantages of Daikin Altherma hybrid heat pump

The Daikin Altherma hybrid heat pump is a hybrid boiler

It combines the advantages of a
gas condensation boiler with the cost-effectiveness of a heat pump.

Gas condensation boiler

Heat pump

This heat pump derives 75% of its energy
from the outdoor air.

Every home can use the Daikin Altherma Hybrid heat pump
for heating and for providing domestic Hot Water.

Depending on the outdoor temperature,
the Daikin Altherma hybrid heat pump unit selects the most efficient operating mode.

20%

Electricity

80%

Renewable
energy

0%

Gas

Compare the Daikin Altherma hybrid heat pump with other systems.

Fuel oil boiler

75%

Efficiency

Gas non-condensing boiler

80%

Efficiency

Daikin Altherma hybrid heat pump

180%

Efficiency

The Daikin Altherma hybrid heat pump is always the best choice,
even when energy prices change.